21.5E475 HSG,VH,VENT HOL-product-details

21.5E475 HSG,VH,VENT HOL

413608


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in21.375
Product height mm542.925
Product length in21.375
Product length mm542.925
Product MaterialCARBON STEELCarbon Steel
Product width in2.760
Product width mm70.104
Sub brandAIRFLEXAirflex