19EB FSA
414778
Tools414778 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 3.891 |
| Product length mm | 98.831 |
| Product Material | Carbon Steel |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Sub brand | Airflex |