Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRICTION SHOE ASSEMBLY | Friction Shoe Assembly |
| Product height in | 2.698 | |
| Product height mm | 68.529 | |
| Product length in | 6.000 | |
| Product length mm | 152.400 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 6.000 | |
| Product width mm | 152.4 | |
| Sub brand | AIRFLEX | Airflex |