34E600 FSA
414910
Tools414910 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 2.100 |
| Product height mm | 53.340 |
| Product length in | 6.575 |
| Product length mm | 167.005 |
| Product Material | Aluminum |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |