40E700 FRIC BLK
415103
Tools415103 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 5.885 |
| Product length mm | 149.479 |
| Product Material | Non-Asbestos |
| Product width in | 6.875 |
| Product width mm | 174.625 |
| Sub brand | Airflex |