Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
415583
6EB200 HUB
415583
Tools
Add to comparison
Add to comparison
415583
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.375
Product height mm
85.725
Product length in
3.375
Product length mm
85.725
Product width in
2.000
Product width mm
50.8
Sub brand
Airflex