12E475 FRIC BLK (SLIP)
416878
Tools416878 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.126 |
| Product height mm | 28.600 |
| Product length in | 4.530 |
| Product length mm | 115.062 |
| Product Material | Non-Asbestos |
| Product width in | 4.750 |
| Product width mm | 120.65 |
| Sub brand | Airflex |