Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
416884
FRICTION SHOE S/A, 16E475 SLIP
416884
Tools
Add to comparison
Add to comparison
416884
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.100
Product height mm
27.940
Product length in
4.580
Product length mm
116.332
Product width in
4.750
Product width mm
120.650
Sub brand
AIRFLEX
Airflex