Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.010 | |
| Product height mm | 25.654 | |
| Product length in | 4.855 | |
| Product length mm | 123.317 | |
| Product Material | NON-ASBESTOS | Non-Asbestos |
| Product width in | 4.750 | |
| Product width mm | 120.650 | |
| Sub brand | AIRFLEX | Airflex |