Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 5.340 |
| Product length mm | 135.636 |
| Product Material | Non-Asbestos |
| Product width in | 4.740 |
| Product width mm | 120.396 |
| Sub brand | Airflex |
