Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
416890
FRICTION SHOE S/A, 21.5E475
416890
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
416890
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.070
Product height mm
27.178
Product length in
5.220
Product length mm
132.588
Product width in
4.750
Product width mm
120.650
Sub brand
AIRFLEX
Airflex