24E475 FRIC BLK (SLIP)
416891
Tools416891 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 4.620 |
| Product length mm | 117.348 |
| Product Material | Non-Asbestos |
| Product width in | 4.750 |
| Product width mm | 120.65 |
| Sub brand | Airflex |