27E475 FRIC BLK (SLIP)
416893
Tools416893 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 4.626 |
| Product length mm | 117.500 |
| Product Material | Non-Asbestos |
| Product width in | 4.750 |
| Product width mm | 120.65 |
| Sub brand | Airflex |