34E600 FRIC BLK (SLIP)
416897
Tools416897 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 6.575 |
| Product length mm | 167.005 |
| Product Material | Non-Asbestos |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |