Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Expanding clutches and brakes
416898
FRICTION SHOE ASSY, 34E600
416898
Tools
Add to comparison
Add to comparison
416898
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.320
Product height mm
33.528
Product length in
7.075
Product length mm
179.705
Product width in
6.000
Product width mm
152.400
Sub brand
AIRFLEX
Airflex