40E700 HSG 2VH-product-details

40E700 HSG 2VH

500056


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in39.875
Product height mm1012.825
Product length in39.875
Product length mm1012.825
Product MaterialCARBON STEELCarbon Steel
Product width in4.062
Product width mm103.175
Sub brandAIRFLEXAirflex