40E HSG STAMPING,2VH
500056-03
Tools500056-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 39.875 |
| Product height mm | 1012.825 |
| Product length in | 39.875 |
| Product length mm | 1012.825 |
| Product Material | Carbon Steel |
| Product width in | 4.062 |
| Product width mm | 103.175 |
| Sub brand | Airflex |