Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRUM CASTING | Drum Casting |
| Product height in | 25.090 | |
| Product height mm | 637.286 | |
| Product length in | 25.090 | |
| Product length mm | 637.286 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 8.620 | |
| Product width mm | 218.948 | |
| Sub brand | AIRFLEX | Airflex |