Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 20.000 | |
| Product height mm | 508.000 | |
| Product length in | 20.000 | |
| Product length mm | 508.000 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 8.000 | |
| Product width mm | 203.200 | |
| S51M CNTRLRP FOR SERVICE | D | |
| S51M CONTROL FOR SERVICE | HP | |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | F3 | F3 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 026 | |
| S51M ORIFICE FOR SERVICE | F4 | |
| S51M PCORSET FOR SERVICE | 23 | |
| S51M PRODUCT FOR SERVICE | 51V110 | 51V110 |
| S51M SERVORP FOR SERVICE | R4 | R4 |
| S51M SHAFT FOR SERVICE | C8 | C8 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | G | |
| S51M THRESSET FOR SERVICE | 04 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |