Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 35.000 | |
| Product height mm | 889.000 | |
| Product length in | 35.000 | |
| Product length mm | 889.000 | |
| Product Material | SEMI STEEL | Semi Steel |
| Product width in | 8.000 | |
| Product width mm | 203.2 | |
| Sub brand | AIRFLEX | Airflex |
