Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: DISPLACEMENT LIMITATION | 3 | 3:no limiters |
| G: ENDCAP PORTS | 80 | 80: twin ports |
| H: CHARGING SYSTEM | C | C:14 cc/rev |
| K: CHARGE PRESSURE SETTING | 24 | 24:24bar |
| M: CONTROLS | MA | MA:MDC standard |
| N: FILTRATION | S | S:SUCTION |
| P: HIGH PRESSURE REGULATION | 1 | 1:A&B up to 450bar |
| Product height in | 26.875 | |
| Product height mm | 682.625 | |
| Product length in | 26.875 | |
| Product length mm | 682.625 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 2.760 | |
| Product width mm | 70.104 | |
| SERIES 90 PUMP TYPE | 90R042 | 90R042 |
| Sub brand | AIRFLEX | Airflex |
| T: CONTROL ORIFICES | 03 | 03:P 0,81;TA+TB 1,3;A+B none |
| W: SPECIAL HARDWARE FEATURES | GBA | GBA:CP15+0,5 |
| Y: HIGH PRESSURE SETTING A | 42 | 42:420bar |
| Z: HIGH PRESSURE SETTING B | 42 | 42:420bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |