27E475 HSG,VH,VENT HOLES
510716
Tools510716 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.875 |
| Product height mm | 682.625 |
| Product length in | 26.875 |
| Product length mm | 682.625 |
| Product Material | Carbon Steel |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| Sub brand | Airflex |