Torque-limiting couplings (TLC)-product-category

Torque-limiting couplings (TLC)

Our torque-limiting couplings are designed to withstand torque spikes such as those caused by the variable-frequency drives used in mills. They feature electronic slip detection and automatic resets to maintain driveline control and protection.

Features

  • Resilience to torque spikes
  • Engagement at 0 rpm
  • Electronic control monitoring
  • Overload detection
  • Automatic disengagement

Specifications

Product Torque range (Nm) [lb-in] Static torque (Nm) [lb-in] Speed range (rpm)
TLC 181,905 Nm to 525,379 Nm [1,610,000 lb-in to 4,650,000 lb-in] 284,227 Nm to 820,905 Nm [2,515,625 lb-in to 7,265,625 lb-in] 550 to 275

Benefits

  • Continuously monitors torque to prevent overload of the motor and damage to costly equipment
  • Resets and restarts instantaneously, ensuring maximum uptime for your operation
  • Increased torque capacity provides downsizing opportunities, potentially reducing your costs
  • Simple design extends wear life further and delivers long-term durability
  • Low-maintenance solution that is easy to install and operate

Applications

  • Ball mills
  • SAG/AG mills
  • Variable-frequency drive (VFD) applications