Torque-limiting couplings (TLC)
Our torque-limiting couplings are designed to withstand torque spikes such as those caused by the variable-frequency drives used in mills. They feature electronic slip detection and automatic resets to maintain driveline control and protection.
Features
- Resilience to torque spikes
- Engagement at 0 rpm
- Electronic control monitoring
- Overload detection
- Automatic disengagement
Benefits
- Continuously monitors torque to prevent overload of the motor and damage to costly equipment
- Resets and restarts instantaneously, ensuring maximum uptime for your operation
- Increased torque capacity provides downsizing opportunities, potentially reducing your costs
- Simple design extends wear life further and delivers long-term durability
- Low-maintenance solution that is easy to install and operate
Applications
- Ball mills
- SAG/AG mills
- Variable-frequency drive (VFD) applications
Specifications
Product | Torque range (Nm) [lb-in] | Static torque (Nm) [lb-in] | Speed range (rpm) |
TLC | 181,905 - 525,379 [1,610,000 - 4,650,000] | 284,227 - 820,905 [2,515,625 - 7,265,625] | 550 - 275 |
Click here to see the table in our most recent version of the catalog.