Dowmax axial piston motors
The Dowmax® ME Motor is a one-of-a-kind axial piston motor with double swash plate and multiple opposed pistons. With a high starting torque, smooth performance at low speeds, and high overall efficiency, it is perfect for applications such as directional drilling machinery, top-head drives, and marine winches.
Product types shown: 5

ME series standard motors
Our ME series standard motors feature double swash plates and multiple opposed pistons. These low-speed high-torque (LSHT) hydraulic motors are available with displacements ranging from 99 cm3 to 4,097 cm3 [6 in3 to 250 in3]. They can operate on a wide range of fluids, including water-glycol, and are well suited for applications such as directional drilling machinery, top-head drives, and marine winches.

ME series motors with gearbox
Our ME series motors with gearbox feature double swash plates and multiple opposed pistons. These low-speed high-torque (LSHT) hydraulic motors are available with displacements ranging from 99 cm3 to 4,097 cm3 [6 in3 to 250 in3] and are equipped with various gear box ratios to enable low speed with smooth operation and very little torque ripple. They can operate on a wide range of fluids, including water-glycol, and are well suited for applications such as directional drilling machinery, top-head drives, and marine winches.

ME series motors with brake
Our ME series motors with brake feature double swash plates and multiple opposed pistons. These low-speed high-torque (LSHT) hydraulic motors are available with displacements ranging from 99 cm3 to 850 cm3 [6 in3 to 52 in3] and are equipped with a wet multi-disc pressure-release type (negative) brake. They can operate on a wide range of fluids, including water-glycol, and are well suited for applications such as directional drilling machinery, top-head drives, and marine winches.