Internal permanent magnet electric motors
Our EM-PMI motors are available with power capacities up to 1,000 kW and can function as traction motors in heavy machinery, propulsion motors in marine applications, or variable-speed generators for hybrid vehicles or marine vessels.
Features and benefits
- Compact and robust structure
- High efficiency throughout the operation range
- Liquid cooling with water/glycol mixture
- Low coolant flow required; high allowed coolant temperature
- IP65 enclosure class to maximize reliability; IP67 enclosure class available in some machines
- Multiple mounting possibilities
- Capable of producing high starting torques (instant torque to non-moving wheel)
Applications
- Traction motors for off-road machines
- Propulsion motors and generators for marine vessels
- Variable-speed generators for hybrid vehicles and marine vessels
Specifications
Model |
Nominal voltage V |
Continuous power kW [hp] |
Continuous torque Nm [lbf-ft] |
Peak torque Nm [lbf-ft] |
Max. speed rpm |
Diameter/length mm [in] |
Weight* kg [lbs] |
PMI240 |
500 |
46 – 114 [62 – 153] |
114 – 220 [84 – 162] |
340 – 700 [251 – 516 ] |
9,200 |
305 / 317 [12.0 / 12.5] |
85 [187] |
PMI300 |
500 |
36 – 91 [48 – 122] |
364 – 427 [268 – 315] |
700 [516] |
4,000 |
408 / 377 [16.1 / 14.8] |
125 [275] |
PMI318b |
255 or 465 |
135 – 180 [181 – 241] |
440 – 520 [325 – 384] |
700 – 1,000 [516 – 738] |
6,000 – 5,500 |
360 / 226 [14.2 / 8.9] |
81 [179] |
PMI375 |
500 |
14 - 333 [19 – 447] |
212 – 1,515 [156 – 1,117] |
4,100 [3,024] |
4,000 |
450 / 278 – 548 [17.7 / 10.9 – 21.6] |
98 – 295 [216 – 650] |
PMI540 |
500 |
119 – 777 [160 – 1,042] |
1,322 – 5,454 [975 – 4,023] |
5,930 [4,374] |
4,000 |
648 – 665 / 531 – 1,040 [25.5 – 26.2] / [20.9 – 40.9] |
390 – 950 [860 – 2,094] |
* no options