Lumi aluminum gear motors
For standard applications, our Lumi aluminum gear motor product line provides solid options with displacements from 8.2 cm3 to 24.0 cm3 [0.5 in3 to 1.46 in3] and pressure ratings up to 180 bar [2,610 psi]. These motors maintain sealing pressure and adapt automatically to operating conditions to minimize energy loss and maximize efficiency.
Features and benefits
- Group 2 frame size
- Floating-bushing, pressure-balanced design with a high-strength extruded aluminum body
- Cast iron end cover and cast-iron mounting flange to accommodate high back pressure and low system pressure
- Optimized pre-load on gear face resulting in higher efficiencies
Applications
- Turf care
- Specialty vehicles
Specifications
| Frame size | Displacement cm³ [in³] | Peak pressure bar [psi] | Rated pressure bar [psi] | Max. speed rpm |
| 08 | 8.2 [0.50] | 210 [3,046] | 180 [2,610] | 4,000 |
| 09 | 9.5 [0.58 | 210 [3,046] | 180 [2,610] | 4,000 |
| 11 | 11.0 [0.67] | 210 [3,046] | 180 [2,610] | 4,000 |
| 12 | 12.3 [0.75] | 210 [3,046] | 180 [2,610] | 4,000 |
| 16 | 16.5 [1.01] | 210 [3,046] | 180 [2,610] | 3,500 |
| 18 | 18.0 [1.10] | 210 [3,046] | 180 [2,610] | 3,000 |
| 20 | 20.0 [1.22] | 210 [3,046] | 180 [2,610] | 3,000 |
| 24 | 24.0 [1.46] | 210 [3,046] | 180 [2,610] | 3,000 |
Rated and peak pressures shown above are for motors with flanged ports only. When threaded ports are required, a lower rated performance must be considered.
For more information, see technical information.