Rugid aluminum gear motors-product-category

Rugid aluminum gear motors

With displacements from 7.0 cm3 to 31.7 cm3 [0.43 in3 to 1.93 in3] and pressure ratings up to 210 bar [3,000 psi], our compact, power-dense Rugid aluminum gear motors ensure high efficiency over a wide temperature range. Die-cast aluminum housings, end covers, and flanges provide a rigid structure to protect the fixed bushings, and a variety of integrated valve options are included.

Features and benefits 

  • Highly polished shaft and gears improve mechanical efficiency and reduce wear on components
  • Optimized trapped oil relief areas help reduce pressure ripple for quieter operation and decreased input power requirements
  • Field reversible with no extra parts needed
  • Extra shafts, porting, and mounting configurations, as well as a wide range of displacements

Applications

  • Harvesters
  • Agriculture

Specifications

Frame sizeDisplacement cm3 [in3]Max. intermittent pressure bar [psi]Max. speed rpmMin. output flow at continuous rated speed and pressure l/min [US gal/min]
7.07.0 [0.43]241 [3,495]3,60022.2 [5.9]
8.88.8 [0.54]241 [3,495]3,60027.9 [7.4]
10.110.1 [0.62]241 [3,495]3,60032.0 [8.5]
11.611.6 [0.71]241 [3,495]3,60036.7 [9.7]
14.514.5 [0.88]241 [3,495]3,60048.0 [12.7]
17.317.3 [1.06]241 [3,495]3,20050.9 [13.5]
20.320.3 [1.24]241 [3,495]3,20059.8 [15.8]
23.123.1 [1.41]241 [3,495]3,00063.8 [16.8]
25.225.2 [1.54]241 [3,495]3,00069.6 [18.4]
26.026.0 [1.59]241 [3,495]3,00071.8 [19.0]
28.828.8 [1.76]241 [3,495]3,00079.5 [21.0]
30.330.3 [1.85]234 [3,393]3,00083.6 [22.1]
31.731.7 [1.93]224 [3,248]3,00087.5 [23.1]