Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DEMR | D-series motor right hand |
Displacement and input drive | 19TY | 19cc SAE B tapered #506 key |
Mounting flange | BB | SAE B 2 bolt |
Cover, control and porting | B110 | Low flow (<25 GPM) anti-cavitation valve, 1 1/16 ORB, drive drain |
Integral valving one | P3AD | Proportional relief valve low flow, 24V, 241 bar |
Integral valving two | A000 | Anti-cavitational valve |
Bolt-on valving | N000 | No bolt-on valving |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
K: SPECIAL FEATURES | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |