Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DEMR | D-series motor right hand |
Displacement and input drive | 38TY | 38cc SAE B tapered #506 key |
Mounting flange | BB | SAE B 2 bolt |
Cover, control and porting | A330 | Anti-cavitation valve, 1 SAE split flange, idler drain |
Integral valving one | N000 | No valve |
Integral valving two | A000 | Anti-cavitational valve |
Bolt-on valving | N000 | No bolt-on valving |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
K: SPECIAL FEATURES | NNN | Standard black paint |
Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |