Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DEMR | D-series motor right hand |
Displacement and input drive | 17PB | 17cc SAE B straight key |
Mounting flange | AA | SAE A 2 bolt |
Cover, control and porting | B111 | Low flow (<25 GPM) anti-cavitation valve, 1 5/16 ORB, idler drain |
Integral valving one | F172 | Relief valve, internal drain, 172 bar |
Integral valving two | A000 | Anti-cavitational valve |
Bolt-on valving | N000 | No bolt-on valving |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
K: SPECIAL FEATURES | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |