Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DEMB | D-series motor bi-directional |
Displacement and input drive | 25HY | 25cc SAE B tapered #506 key, speed sensor |
Mounting flange | BZ | SAE B 2 bolt speed sensor |
Cover, control and porting | R111 | Reversing valve shock valve, 1 5/16 ORB, idler drain, right-hand (clockwise) primary rotation |
Integral valving one | R000 | Reversing valve |
Integral valving two | S300 | 300 bar shock valve |
Bolt-on valving | B2AC | D05 reversing valve, 24V, 207 bar |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
K: SPECIAL FEATURES | NNN | Standard black paint |
Screws | AN | AN: Screws |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |