Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
02-147707
BALL BEARING
02-147707
Where to buy
Export PDF
Tools
Add to comparison
02-147707
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.210
Product height mm
5.334
Product length in
0.210
Product length mm
5.334
Product width in
0.210
Product width mm
5.334