SA CPLG SAE'C' TO SAE'C'
02-315056
Tools02-315056 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Retaining ring |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Steel |
| Product width in | 1.650 |
| Product width mm | 41.910 |