RING, RETAINING
102949
Tools102949 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Stainless steel |
| Product height in | 1.282 |
| Product height mm | 32.563 |
| Product length in | 0.052 |
| Product length mm | 1.321 |
| Product width in | 1.282 |
| Product width mm | 32.563 |