RING, RETAINING INTERNAL
109975
Tools109975 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Stainless steel |
| Product height in | 2.089 |
| Product height mm | 53.061 |
| Product length in | 0.065 |
| Product length mm | 1.651 |
| Product width in | 2.089 |
| Product width mm | 53.061 |