Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
117507
Snap Ring
117507
Where to buy
Export PDF
Tools
Add to comparison
117507
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.460
Product height mm
37.084
Product length in
0.070
Product length mm
1.778
Product width in
1.460
Product width mm
37.084