Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
119982
Snap Ring
119982
Tools
Add to comparison
Add to comparison
119982
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.108
Product height mm
28.143
Product length in
0.052
Product length mm
1.321
Product width in
1.108
Product width mm
28.143