RING, RETAINING
120128
Tools120128 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Stainless steel |
| Product height in | 0.915 |
| Product height mm | 23.241 |
| Product length in | 0.044 |
| Product length mm | 1.118 |
| Product width in | 0.915 |
| Product width mm | 23.241 |