Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Motors
Mobile motors
Vane motors
120428
Snap Ring (Dwng 190272)
120428
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.700
Product height mm
68.580
Product length in
0.080
Product length mm
2.032
Product width in
2.700
Product width mm
68.580 mm