Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
143216
O RING
143216
Tools
Add to comparison
Add to comparison
143216
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.608
Product height mm
66.243
Product length in
0.070
Product length mm
1.778
Product width in
2.608
Product width mm
66.243