Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.7340 |
| Inside diameter MM | 44.0436 |
| Item type | O-Ring |
| Outside diameter IN | 1.8730 |
| Outside diameter MM | 47.5742 |
| Product height in | 1.734 |
| Product height mm | 44.044 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product width in | 1.873 |
| Product width mm | 47.574 |
| Thickness IN | 0.1390 |
| Thickness MM | 3.5306 |
