Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.8590 |
| Inside diameter MM | 47.2186 |
| Item type | O-Ring |
| Outside diameter IN | 1.9980 |
| Outside diameter MM | 50.7492 |
| Product height in | 1.998 |
| Product height mm | 50.749 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product width in | 1.998 |
| Product width mm | 50.749 |
| Thickness IN | 0.1390 |
| Thickness MM | 3.5306 |
