Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 2.734 | |
| Inside diameter MM | 69.444 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 2.8730 | |
| Outside diameter MM | 72.9740 | |
| Product height in | 2.873 | |
| Product height mm | 72.974 | |
| Product length in | 0.139 | |
| Product length mm | 3.531 | |
| Product width in | 2.873 | |
| Product width mm | 72.974 | |
| Thickness IN | 0.139 | |
| Thickness MM | 3.53 |
