Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 2.9840 |
| Inside diameter MM | 75.7936 |
| Item type | O-Ring |
| Outside diameter IN | 3.1230 |
| Outside diameter MM | 79.3242 |
| Product height in | 3.123 |
| Product height mm | 79.324 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product width in | 3.123 |
| Product width mm | 79.324 |
| Thickness IN | 0.1390 |
| Thickness MM | 3.5306 |
