Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 3.234 | |
| Inside diameter MM | 82.144 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 3.3730 | |
| Outside diameter MM | 85.6740 | |
| Product height in | 3.373 | |
| Product height mm | 85.674 | |
| Product length in | 0.139 | |
| Product length mm | 3.531 | |
| Product width in | 3.373 | |
| Product width mm | 85.674 | |
| Thickness IN | 0.139 | |
| Thickness MM | 3.53 |