CKIT ORING 25V/VQ BUNA
154095
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.998 |
| Product height mm | | 101.549 |
| Product length in | | 0.139 |
| Product length mm | | 3.531 |
| Product width in | | 3.998 |
| Product width mm | | 101.549 |