Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
154113
'O'RING (NITRILE)-ID-164.70xC/S-3.53
154113
Tools
Add to comparison
Add to comparison
154113
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.640
Product height mm
16.248
Product length in
0.004
Product length mm
0.102
Product width in
0.640
Product width mm
16.248