Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Vane motors
158465
PIN 20V .1885 X 2.50
158465
Tools
Add to comparison
Add to comparison
158465
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.890
Product height mm
48.006
Product length in
2.520
Product length mm
64.008
Product width in
1.890
Product width mm
48.006