RING, RETAINING INTERNAL
158630
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.276 |
| Product height mm | | 83.210 |
| Product length in | | 0.061 |
| Product length mm | | 1.549 |
| Product width in | | 3.276 |
| Product width mm | | 83.210 |